3.3.130 UDDRC FREQ1 SDRAM Timing Register 15

Name: UDDRC_FREQ1_DRAMTMG15
Offset: 0x213C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 EN_DFI_LP_T_STAB        
Access R/W 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 T_STAB_X32[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – EN_DFI_LP_T_STAB

Programming Mode: Quasi-dynamic Group 2, Group 4

ValueDescription
0 Disable using tSTAB when exiting DFI LP.
1 Enable using tSTAB when exiting DFI LP. Needs to be set when the PHY is stopping the clock during DFI LP to save maximum power.

Bits 7:0 – T_STAB_X32[7:0] tSTAB: Stabilization time.

It is required in the following two cases for DDR3 RDIMM:
  • when exiting power saving mode, if the clock was stopped, after re-enabling it the clock must be stable for a time specified by tSTAB
  • after issuing control words that refers to clock timing

(Specification: 6 µs for DDR3)

When the controller is operating in 1:2 frequency ratio mode, program this to recommended value divided by two and round it up to next integer.

Unit: Multiples of 32 DFI clock cycles.

Programming Mode: Quasi-dynamic Group 2, Group 4