3.3.100 UDDRC AXI Port 3 Read QoS Configuration Register 0

Name: UDDRC_PCFGQOS0_3
Offset: 0x6A4
Reset: 0x02000E00
Property: Read/Write

Bit 3130292827262524 
       RQOS_MAP_REGION2[1:0] 
Access R/WR/W 
Reset 10 
Bit 2322212019181716 
   RQOS_MAP_REGION1[1:0]  RQOS_MAP_REGION0[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
     RQOS_MAP_LEVEL2[3:0] 
Access R/WR/WR/WR/W 
Reset 1110 
Bit 76543210 
     RQOS_MAP_LEVEL1[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 25:24 – RQOS_MAP_REGION2[1:0] This bitfield indicates the traffic class of region2.

For dual address queue configurations, region2 maps to the red address queue.

Valid values are 1: VPR and 2: HPR only.

When VPR support is disabled (UDDRC_VPR_EN = 0) and traffic class of region2 is set to 1 (VPR), VPR traffic is aliased to LPR traffic.

Programming Mode: Quasi-dynamic Group 3

Bits 21:20 – RQOS_MAP_REGION1[1:0] This bitfield indicates the traffic class of region 1.

Valid values are:

- 0 : LPR

- 1: VPR

- 2: HPR

For dual address queue configurations, region1 maps to the blue address queue.

In this case, valid values are

- 0: LPR

- 1: VPR only

When VPR support is disabled (UDDRC_VPR_EN = 0) and traffic class of region 1 is set to 1 (VPR), VPR traffic is aliased to LPR traffic.

Programming Mode: Quasi-dynamic Group 3

Bits 17:16 – RQOS_MAP_REGION0[1:0] This bitfield indicates the traffic class of region 0.

Valid values are:

- 0: LPR

- 1: VPR

- 2: HPR

For dual address queue configurations, region 0 maps to the blue address queue.

In this case, valid values are:

0: LPR and 1: VPR only.

When VPR support is disabled (UDDRC_VPR_EN = 0) and traffic class of region0 is set to 1 (VPR), VPR traffic is aliased to LPR traffic.

Programming Mode: Quasi-dynamic Group 3

Bits 11:8 – RQOS_MAP_LEVEL2[3:0]

Separation level2 indicating the end of region1 mapping; start of region1 is (level1 + 1). Possible values for level2 are (level1 + 1) to 14 which corresponds to arqos.

Region2 starts from (level2 + 1) up to 15.

Note that for PA, arqos values are used directly as port priorities, where the higher the value corresponds to higher port priority.

All of the map_level* registers must be set to distinct values.

Programming Mode: Quasi-dynamic Group 3

Bits 3:0 – RQOS_MAP_LEVEL1[3:0]

Separation level1 indicating the end of region0 mapping; start of region0 is 0. Possible values for level1 are 0 to 13 (for dual RAQ) or 0 to 14 (for single RAQ) which corresponds to arqos.

Note that for PA, arqos values are used directly as port priorities, where the higher the value corresponds to higher port priority.

All of the map_level* registers must be set to distinct values.

Programming Mode: Quasi-dynamic Group 3