4.12.6.15 OTPC User Hardware Configuration 0 Register

Note: The reset value depends on the hardware configuration.
Name: OTPC_UHC0R
Offset: 0x50
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 SECDBG[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 JTAGDIS[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:8 – SECDBG[7:0] Secure Debug

ValueDescription
0

The secure debug is allowed.

Non-Zero The secure debug is forbidden.

Bits 7:0 – JTAGDIS[7:0] JTAG Disable

ValueDescription
0 The JTAG is enabled.
Non-zero The JTAG is disabled.