4.12.6.12 OTPC Custom Address Register

Name: OTPC_CAR
Offset: 0x34
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CADDR[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 CADDR[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – CADDR[15:0] Custom Address

This field represents the address of the “Custom” special packet (Non-Secure packet).