4.12.6.19 OTPC Write Protection Status Register

Name: OTPC_WPSR
Offset: 0xE8
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 ECLASS   SWETYP[3:0] 
Access RRRRR 
Reset 00000 
Bit 2322212019181716 
 WPVSRC[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 WPVSRC[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
     SWESEQECGDWPVS 
Access RRRR 
Reset 0000 

Bit 31 – ECLASS Software Error Class

ValueNameDescription
0 WARNING

An abnormal access that does not have any impact.

1 ERROR

An abnormal access that may have an impact.

Bits 27:24 – SWETYP[3:0] Software Error Type

ValueNameDescription
0 READ_WO

A write-only register has been read (warning).

1 WRITE_RO

A write access has been performed on a read-only register (warning).

2 CONF_CHG

A change has been made into the configuration (error).

3 KEY_ERROR

A write has been computed in OTPC_CR or OTPC_WPMR register with a wrong value in the related KEY field (error).

4 DATA_ACC

The non-secure world application tried to read a packet from the secure world (error).

Bits 23:8 – WPVSRC[15:0] Write Protection Violation Source

When WPVS = 1, WPVSRC indicates the register address offset at which a write access has been attempted.

Bit 3 – SWE Software Control Error (cleared on read)

ValueDescription
0

No software error has occurred since the last read of OTPC_WPSR.

1

A software error has occurred since the last read of OTPC_WPSR. The field SWETYP details the type of software error encountered.

Bit 2 – SEQE Internal Sequencer Error (cleared on read)

ValueDescription
0

No peripheral internal sequencer error has occurred since the last read of OTPC_WPSR.

1

A peripheral internal sequencer error has occurred since the last read of OTPC_WPSR. This flag can be set under abnormal operating conditions.

Bit 1 – CGD Clock Glitch Detected (cleared on read)

ValueDescription
0

No clock glitch has occurred since the last read of OTPC_WPSR.

1

A clock glitch has occurred since the last read of OTPC_WPSR. This flag can be set under abnormal operating conditions.

Bit 0 – WPVS Write Protection Violation Status (cleared on read)

ValueDescription
0

No write protection violation has occurred since the last read of OTPC_WPSR.

1

A write protection violation has occurred since the last read of OTPC_WPSR. If this violation is an unauthorized attempt to write a protected register, the associated violation is reported into WPVSRC.