4.12.6.3 OTPC Address Register
| Name: | OTPC_AR |
| Offset: | 0x08 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| INCRT | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DADDR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 16 – INCRT Increment Type
| Value | Name | Description |
|---|---|---|
| 0 | AFTER_READ | Increment DADDR after a read of OTPC_DR. |
| 1 | AFTER_WRITE | Increment DADDR after a write of OTPC_DR. |
Bits 7:0 – DADDR[7:0] Data Address
This field represents the word address of the payload to access through the OTPC_DR register.