4.12.6.7 OTPC Interrupt Mask Register

The following configuration values are valid for all listed bit names of this register:

0: Corresponding interrupt is not enabled.

1: Corresponding interrupt is enabled.

Name: OTPC_IMR
Offset: 0x18
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
    SECE     
Access R 
Reset 0 
Bit 2322212019181716 
        KBERR 
Access R 
Reset 0 
Bit 15141312111098 
  HDERRCOERRCKERREORFEOHEOFEOR 
Access RRRRRRR 
Reset 0000000 
Bit 76543210 
 WERRIVERRLKERRPGERREOKTEOIEOLEOP 
Access RRRRRRRR 
Reset 00000000 

Bit 28 – SECE Security and/or Safety Event Interrupt Mask

Bit 16 – KBERR Key Bus Error Interrupt Mask

Bit 14 – HDERR Hide Error Interrupt Mask

Bit 13 – COERR Corruption Error Interrupt Mask

Bit 12 – CKERR Checksum Check Error Interrupt Mask

Bit 11 – EORF End Of Refresh Interrupt Mask

Bit 10 – EOH End Of Hide Interrupt Mask

Bit 9 – EOF End Of Flush Interrupt Mask

Bit 8 – EOR End Of Read Interrupt Mask

Bit 7 – WERR Write Error Interrupt Mask

Bit 6 – IVERR Invalidation Error Interrupt Mask

Bit 5 – LKERR Locking Error Interrupt Mask

Bit 4 – PGERR Programming Error Interrupt Mask

Bit 3 – EOKT End Of Key Transfer Interrupt Mask

Bit 2 – EOI End Of Invalidation Interrupt Mask

Bit 1 – EOL End Of Locking Interrupt Mask

Bit 0 – EOP End Of Programming Interrupt Mask