With this setup, the application uses the default configuration from Service
0, Channel 0, Path A.
The following signal and pattern characteristics apply:
Frequency: 433.2 MHz
Frequency Shift Keying (FSK) modulation
Deviation: ±8 kHz
Data rate: 8 kbit/s
Receiver bandwidth: 165 kHz
Transmit power: +9 dBm
Signal check size: 11 symbols
Wake-up pattern check: 14 symbols
Start frame ID check: 16 symbols (parallel to wake-up pattern check)
For any other configuration, apply the changes to both the receiver and transmitter
EEPROM configurations and upload the updated settings to the hardware.Figure 6-6. ATA5831/2/3 Service 0
Configuration Window
DS70005658A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.