24.8.2 Control B Register

Table 24-4. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRLB
Offset: 0x01
Reset: 0x00
Property: W

Bit 76543210 
        START 
Access W 
Reset 0 

Bit 0 – START Start Measurement

ValueDescription
0Writing a '0' has no effect.
1Writing a '1' starts a single measurement.