24.8.9 Status Register

Table 24-11. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STATUS
Offset: 0x0B
Reset: 0x00
Property: RW

Bit 76543210 
       OVFBUSY 
Access RWR 
Reset 00 

Bit 1 – OVF Sticky Count Value Overflow

This bit is set when an overflow condition occurs to the value counter.

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will clear the OVF status.

Bit 0 – BUSY FREQM Status

ValueDescription
0No ongoing frequency measurement.
1

Frequency measurement is ongoing.

This bit is set only when the measurements are triggered by a software start (CTRLB.START = 1).