24.8.3 Config A Register

Table 24-5. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CFGA
Offset: 0x02
Reset: 0x0000
Property: RW

Bit 15141312111098 
 DIVREF    MSRSEL[2:0] 
Access RWRWRWRW 
Reset 0000 
Bit 76543210 
 REFNUM[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bit 15 – DIVREF Divide Reference Clock

Divides the reference clock by 8

ValueNameDescription
0x0DIV1The reference clock is divided by 1
0x1DIV8The reference clock is divided by 8

Bits 10:8 – MSRSEL[2:0] Measurement Clock Selection

ValueNameDescription
0x0GCLKGCLK Input Clock
0x1CPUCPU Input Clock

Bits 7:0 – REFNUM[7:0] Number of Reference Clock Cycles

Selects the duration of a measurement in number of CLK_FREQM_REF cycles.