31.2.2 Features
The following are key features of the FCR module:
- Supports Flash partitions
- Program Flash Memory (PFM)
- Boot Flash Memory (BFM)
- Configuration Flash Memory (CFM)
- Flash-Based Configuration Retention
Support:
- Read and update external module Calibration and Configuration data
- Read and update Flash IP Calibration data
- Read and update Page Redundancy Records (locally)
- Flash Memory Read Protection for
pages in CFM
- ROM CFG and Boot CFG x
- VSSn (Secure Storage pages)
- AHB Reads of Flash Memory
- Up to 4 AHB Read ports
- One Read Buffer per port
- CRC Logic for In-variant memory tests
- Fault Logic for error injection and testing