31.2.8 Error Correction Code (ECC) Support
Read While Write (RWW, also known as Live Update)
With two Flash panels in the system, it is possible to execute from one Flash panel while programming another (see Concurrent Access). Consequently, the ECC generation logic is duplicated to support ECC parity bit generation for data writes and ECC syndrome generation for data reads.