26.6.14 Pending Channels

Name: PENDCH
Offset: 0x2C
Reset: 0x00000000
Property: R

Bit 3130292827262524 
 PENDCH[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 PENDCH[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 PENDCH[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 PENDCH[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – PENDCH[31:0] Pending Channel x

This bit is cleared when trigger execution defined by channel trigger action settings for DMA channel n is started, when a bus error for DMA channel n is detected or when DMA channel n is disabled. For details on trigger action settings, refer to .TRIGACT.

This bit is set when a transfer is pending on DMA channel n.