26.6.10 Priority Control 1

Table 26-3. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PRICTRL1
Offset: 0x18
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 RRLVLEN7  LVLPRI7[4:0] 
Access RWRWRWRWRWRW 
Reset 000000 
Bit 2322212019181716 
 RRLVLEN6  LVLPRI6[4:0] 
Access RWRWRWRWRWRW 
Reset 000000 
Bit 15141312111098 
 RRLVLEN5  LVLPRI5[4:0] 
Access RWRWRWRWRWRW 
Reset 000000 
Bit 76543210 
 RRLVLEN4  LVLPRI4[4:0] 
Access RWRWRWRWRWRW 
Reset 000000 

Bit 31 – RRLVLEN7 Level 7 Round-Robin Scheduling Enable

Bits 28:24 – LVLPRI7[4:0] Level 7 Channel Priority Number

Bit 23 – RRLVLEN6 Level 6 Round-Robin Scheduling Enable

Bits 20:16 – LVLPRI6[4:0] Level 6 Channel Priority Number

Bit 15 – RRLVLEN5 Level 5 Round-Robin Scheduling Enable

Bits 12:8 – LVLPRI5[4:0] Level 5 Channel Priority Number

Bit 7 – RRLVLEN4 Level 4 Round-Robin Scheduling Enable

Bits 4:0 – LVLPRI4[4:0] Level 4 Channel Priority Number