28.4.5.1 Interrupts
Sleep Mode Entry Ready (SLEEPRDY): indicates that the device is ready to enter backup sleep mode, that is, it indicates that the low power bandgap of the LPVREGC regulator is ready, given the fact that it can take several 100’s of microseconds at power-up for the low power bandgap to settle.
This interrupt is a synchronous wake-up source. For example, application can setup the device to go to standby sleep and get a wakeup interrupt from SLEEPRDY
This interrupt source has an interrupt flag associated with it. The interrupt flag in the Interrupt Flag Status and Clear (INTFLAG) register is set when the interrupt condition occurs. This interrupt can be enabled by writing a '1' to the corresponding bit in the Interrupt Enable Set (INTENSET) register, and disabled by writing a '1' to the corresponding bit in the Interrupt Enable Clear (INTENCLR) register.
An interrupt request is generated when the interrupt flag is set and the corresponding interrupt is enabled in the NVIC module. The interrupt request remains active until the interrupt flag is cleared, the interrupt is disabled, or the peripheral is reset.
An interrupt flag is cleared by writing a '1' to the corresponding bit in the INTFLAG register. Each pe-ripheral can have one interrupt request line per interrupt source or one common interrupt request line for all the interrupt sources. If the peripheral has one common interrupt request line for all the interrupt sources, the user must read the INTFLAG register to determine which interrupt condition is present.