17.5.6 Boot Communication Channels
Boot Communication Channels allow communication between a debug adapter and the Host CPU executing the Host Boot ROM at startup. The Host Boot ROM implements system level commands.
Boot Communication Channels allow communication between a debug adapter and the Host CPU executing the Host Boot ROM at startup. The Host Boot ROM implements system level commands.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.