36.8.3 Status
| Name: | STATUS |
| Offset: | 0x00C |
| Reset: | 0x40 |
| Property: | R |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LINESTATE[1:0] | SPEED[1:0] | ||||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 1 | 0 | 0 | |||||
Bits 7:6 – LINESTATE[1:0] USB Line State Status
| Value | Name | Description |
|---|---|---|
| 0x0 | 0 | SE0/RESET |
| 0x1 | 1 | FS-J or LS-K State |
| 0x2 | 2 | FS-K or LS-J State |
Bits 3:2 – SPEED[1:0] Speed Status
| Value | Name | Description |
|---|---|---|
| 0x0 | FS | Full-speed mode |
| 0x1 | LS | Low-speed mode |
| 0x2 | HS | High-speed mode |