25.8.7 Synchronization Busy Status

Table 25-21. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: SYNCBUSY
Offset: 0x10
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 GP[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 COUNTSYNC    COMP[5:3] 
Access RRRR 
Reset 0000 
Bit 76543210 
 COMP[2:0]PERCOUNTFREQCORRENABLESWRST 
Access RRRRRRRR 
Reset 00000000 

Bits 23:16 – GP[7:0] General Purpose x Register Busy

Bit 15 – COUNTSYNC Count Synchronization Enable Bit Busy

ValueDescription
0Write synchronization for CTRLA.COUNTSYNC bit is complete.
1Write synchronization for CTRLA.COUNTSYNC bit is ongoing.

Bits 10:5 – COMP[5:0] COMP x Register Busy

Bit 4 – PER PER Register Busy

ValueDescription
0Write synchronization for PER register is complete.
1Write synchronization for PER register is ongoing.

Bit 3 – COUNT COUNT Register Busy

ValueDescription
0Read/write synchronization for COUNT register is complete.
1Read/write synchronization for COUNT register is ongoing.

Bit 2 – FREQCORR FREQCORR Register Busy

ValueDescription
0Write synchronization for FREQCORR register is complete.
1Write synchronization for FREQCORR register is ongoing.

Bit 1 – ENABLE Enable Bit Busy

ValueDescription
0Write synchronization for CTRLA.ENABLE bit is complete.
1Write synchronization for CTRLA.ENABLE bit is ongoing.

Bit 0 – SWRST Software Reset Bit Busy

ValueDescription
0Write synchronization for CTRLA.SWRST bit is complete.
1Write synchronization for CTRLA.SWRST bit is ongoing.