25.8.1 Control A

Table 25-15. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRLA
Offset: 0x00
Reset: 0x0000
Property: RW

Bit 15141312111098 
 COUNTSYNCGPTRSTBKTRST PRESCALER[3:0] 
Access RWRWRWRWRWRWRW 
Reset 0000000 
Bit 76543210 
     MODE[1:0]ENABLESWRST 
Access RWRWRWW 
Reset 0000 

Bit 15 – COUNTSYNC Count Read Synchronization Enable

The COUNT register requires synchronization when reading. Disabling the synchronization will prevent reading valid values from the COUNT register.

This bit is not enable-protected.

ValueDescription
0COUNT read synchronization is disabled
1COUNT read synchronization is enabled

Bit 14 – GPTRST GP Registers Reset On Tamper Enable

Only GP registers enabled by the CTRLB.GPnEN bits are affected. This bit can be written only when the peripheral is disabled.

This bit is not synchronized.

ValueDescription
0GPn registers will not reset when a tamper condition occurs.
1GPn registers will reset when a tamper condition occurs.

Bit 13 – BKTRST BKUP Registers Reset On Tamper Enable

Bits 11:8 – PRESCALER[3:0] Prescaler

These bits define the prescaling factor for the RTC clock source (GCLK_RTC) to generate the counter clock (CLK_RTC_CNT). Periodic events and interrupts are not available when the prescaler is off. These bits are not synchronized.
ValueNameDescription
0OFFCLK_RTC_CNT = GCLK_RTC/1
0xADIV512CLK_RTC_CNT = GCLK_RTC/512
0xBDIV1024CLK_RTC_CNT = GCLK_RTC/1024
1DIV1CLK_RTC_CNT = GCLK_RTC/1
2DIV2CLK_RTC_CNT = GCLK_RTC/2
3DIV4CLK_RTC_CNT = GCLK_RTC/4
4DIV8CLK_RTC_CNT = GCLK_RTC/8
5DIV16CLK_RTC_CNT = GCLK_RTC/16
6DIV32CLK_RTC_CNT = GCLK_RTC/32
7DIV64CLK_RTC_CNT = GCLK_RTC/64
8DIV128CLK_RTC_CNT = GCLK_RTC/128
9DIV256CLK_RTC_CNT = GCLK_RTC/256

Bits 3:2 – MODE[1:0] Operating Mode

This field defines the operating mode of the RTC. This bit is not synchronized.
ValueNameDescription
0COUNT32Mode 0: 32-bit Counter
1COUNT16Mode 1: 16-bit Counter
2CLOCKMode 2: Clock/Calendar

Bit 1 – ENABLE Enable

Due to synchronization there is delay from writing CTRLA.ENABLE until the peripheral is enabled/disabled. The value written to CTRLA.ENABLE will read back immediately and the Enable bit in the Synchronization Busy register (SYNCBUSY.ENABLE) will be set. SYNCBUSY.ENABLE will be cleared when the operation is complete.

This bit is not enable-protected.

ValueDescription
0The peripheral is disabled
1The peripheral is enabled

Bit 0 – SWRST Software Reset

Writing a '0' to this bit has no effect.

Writing a '1' to this bit resets all registers in the RTC (except DBGCTRL) to their initial state, and the RTC will be disabled.

Writing a '1' to CTRLA.SWRST will always take precedence, meaning that all other writes in the same write-operation will be discarded.

Due to synchronization there is a delay from writing CTRLA.SWRST until the reset is complete. CTRLA.SWRST will be cleared when the reset is complete.

This bit is not enable-protected.

ValueDescription
0There is not reset operation ongoing
1The reset operation is ongoing