16.7.1 Control A Register

Table 16-2. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRLA
Offset: 0x0
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      PRIV   
Access R/W 
Reset 0 

Bit 2 – PRIV Privileged Access Only

ValueNameDescription
1ENABLEMacro registers only accessible in privileged accesses
0DISABLEMacro register accessible in privileged and unprivileged accesses.