16.7.4 Interrupt Enable Clear Register

Table 16-5. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTENCLR
Offset: 0x18
Reset: 0x00000000
Property: R/K

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        ERR 
Access R/K 
Reset 0 

Bit 0 – ERR Writing a '1' to this field clears the interrupt enable.

ValueNameDescription
1Interrupt enabled
0Interrupt disabled