16.7.3 Event Control Register

Table 16-4. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: EVCTRL
Offset: 0x8
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        ERREO 
Access R/W 
Reset 0 

Bit 0 – ERREO This bit indicates if the Peripheral Access Error Event Output is enabled or disabled. When enabled, the event is asserted while any INTFLAGn bit is set:

ValueNameDescription
1Peripheral Access Error Event Output is enabled.
0Peripheral Access Error Event Output is disabled.