42.6.2.1 Initialization
The following registers are enable-protected, meaning that they can only be written when the PTC is disabled (CTRLA.ENABLE=0):
- Control A (CTRLA), except ENABLE and SWRSTbits
- Event Control register(EVCTRL)
Enable-protection is denoted by the "Enable-Protected" property in the register description.