42.6.2.3 Mutual Capacitance Mode
The I/O Port pins that are chosen for touch sensing channels must be set to Analog input/output mode using the Port control signals. The chosen X- and Y-channel set must be enabled for PTC use by writing the desired configuration into I/O Port control registers.