34.11.11 Data

Table 34-63. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: DATA
Offset: 0x28
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 DATA[31:24] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 2322212019181716 
 DATA[23:16] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 15141312111098 
 DATA[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 DATA[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bits 31:0 – DATA[31:0] Data Value

The host data register I/O location (DATA) provides access to the host transmit and receive data buffers. Reading valid data or writing data to be transmitted can be successfully done only when SCL is held low by the host (STATUS.CLKHOLD is set). An exception to this is reading the last data byte after the stop condition has been sent.

Accessing DATA.DATA auto-triggers I2C bus operations. The operation performed depends on the state of CTRLB.ACKACT, CTRLB.SMEN and the type of access (read/write).

When CTRLC.DATA32B=1, read and write transactions from/to the DATA register are 32 bit in size. Otherwise, reads and writes are 8 bit.

Writing or reading DATA.DATA when not in smart mode does not require synchronization.