39.5.7 Propagation Delay vs. Power Consumption
It is possible to trade off comparison speed for power efficiency to get the shortest possible propagation delay or the lowest power consumption. The speed setting is configured for each comparator individually by the Speed bit in the Comparator x Control register (COMPCTRLx.SPEED). The Speed bit selects the amount of bias current provided to the comparator, and as such will also affect the start-up time.