27.5.1 Voltage Regulators
Enabling, Disabling, and Resetting
The main regulators output supply level is automatically defined by the Sleep mode selected in the Power Manager module.
VDDCORE Control
The VDDCORE supplies (VDDCORE_SW, VDDCORE_RAM, VDDCORE_BU, VDDCORE_USB if enabled in Standby mode).
Charge Pump for Low VDDIO Voltage
This is highly recommended to activate charge pumps when VDDA/VDDIO is too low. The control of Charge pump n (n = 0,1) is managed by setting the corresponding bit in VREGCTRL.CPEN[1:0]. When CPEN[n] bit is set, the enable and auto-enable bits of the charge pump[N] are set. In standby mode, the charge pumps are automatically turned OFF except if a consumer (PTC, ADC or AC) of the charge pump is requesting the charge pump.