Jump to main content
27.7 Register Summary Offset Name Bit Pos. 7 6 5 4 3 2 1 0 0x00 INTENCLR 31:24 23:16 15:8 ADDVREGRDY[3:0] 7:0 BORVDDUSB[2:0] BORVDDIOB ULDOOVHEAT ULDORDY LVDRDY LVDET 0x04 INTENSET 31:24 23:16 15:8 ADDVREGRDY[3:0] 7:0 BORVDDUSB[2:0] BORVDDIOB ULDOOVHEAT ULDORDY LVDRDY LVDET 0x08 INTFLAG 31:24 23:16 15:8 ADDVREGRDY[3:0] 7:0 BORVDDUSB[2:0] BORVDDIOB ULDOOVHEAT ULDORDY LVDRDY LVDET 0x0C STATUS 31:24 23:16 15:8 ADDVREGRDY[3:0] 7:0 BORVDDUSB[2:0] BORVDDIOB ULDOOVHEAT ULDORDY LVDRDY LVDET 0x10 SYNCBUSY 31:24 23:16 15:8 7:0 BOR 0x14 BOR 31:24 23:16 15:8 BORFILT[1:0] 7:0 DCBORPSEL[2:0] ACTION 0x18 LVD 31:24 23:16 LEVEL[3:0] 15:8 7:0 RUNSTDBY OEVEN DIR ENABLE 0x1C VREGCTRL 31:24 BKUP_VLD SRAM_VLD AVREGSTDBY[3:0] 23:16 AVREGEN[3:0] 15:8 ULDOLEVEL[1:0] ULDOSTDBY ULDOEN CPEN[3:0] 7:0 SCAPEN LVHIB LVSTDBY OFFSTDBY VREGOUT[1:0] 0x20 VREFCTRL 31:24 23:16 15:8 7:0 TSEN LPHIB LPSTDBY 0x24 BBPS 31:24 23:16 15:8 7:0 SELVBATMON ENVBATMON WAKEEN WKONVBATEN CONF 0x28 BKOUT 31:24 TGLOM[1:0] 23:16 SET 15:8 CLR 7:0 EN 0x2C BKIN 31:24 23:16 15:8 7:0 BKIN[3:0]
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.