21.7.3 Interrupt Flag Status Register

Note: Subsequent to an interrupt flag being cleared, the flag must be read back to verify the clear before exiting the ISR. Failure to do this can result in duplicate interrupts.
Table 21-5. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTFLAG
Offset: 0x8
Reset: 0x00000001
Property: K

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        CKRDY 
Access HS/K 
Reset 1 

Bit 0 – CKRDY This flag is set when the system clocks have frequencies as indicated in the CLKDIVx registers and will generate an interrupt if CKRDY interrupt enable is set to '1'.

Note:
  1. Writing a '1' to this bit will clear the Clock Ready Interrupt Enable bit and the corresponding interrupt request.
  2. This flag is set by hardware when the system clocks have frequencies as indicated in the CLKDIVx registers and will generate an interrupt if CKRDY interrupt enable is set to '1'.
ValueDescription
0The Clock Ready interrupt is disabled.
1The Clock Ready interrupt is enabled.