14.2 Features
The following are key features of the H2PB module:
- All writes are treated as non-posted writes
- All errors are reported in-band to the initiator
- 1 NONSEC bit for each peripheral attached to each H2PB
The following are key features of the H2PB module: