Jump to main content
14.5 Register Summary Offset Name Bit Pos. 7 6 5 4 3 2 1 0 0x00 CTRLA 31:24 23:16 15:8 7:0 SECEN PRIV 0x04 WPCTRL 31:24 WPKEY[23:16] 23:16 WPKEY[15:8] 15:8 WPKEY[7:0] 7:0 WPLCK WPEN 0x08 NONSECCLRA 31:24 NONSEC31 NONSEC30 NONSEC29 NONSEC28 NONSEC27 NONSEC26 NONSEC25 NONSEC24 23:16 NONSEC23 NONSEC22 NONSEC21 NONSEC20 NONSEC19 NONSEC18 NONSEC17 NONSEC16 15:8 NONSEC15 NONSEC14 NONSEC13 NONSEC12 NONSEC11 NONSEC10 NONSEC9 NONSEC8 7:0 NONSEC7 NONSEC6 NONSEC5 NONSEC4 NONSEC3 NONSEC2 NONSEC1 NONSEC0 0x0C NONSECSETA 31:24 NONSEC31 NONSEC30 NONSEC29 NONSEC28 NONSEC27 NONSEC26 NONSEC25 NONSEC24 23:16 NONSEC23 NONSEC22 NONSEC21 NONSEC20 NONSEC19 NONSEC18 NONSEC17 NONSEC16 15:8 NONSEC15 NONSEC14 NONSEC13 NONSEC12 NONSEC11 NONSEC10 NONSEC9 NONSEC8 7:0 NONSEC7 NONSEC6 NONSEC5 NONSEC4 NONSEC3 NONSEC2 NONSEC1 NONSEC0 0x10 NONSECCLRB 31:24 NONSEC63 NONSEC62 NONSEC61 NONSEC60 NONSEC59 NONSEC58 NONSEC57 NONSEC56 23:16 NONSEC55 NONSEC54 NONSEC53 NONSEC52 NONSEC51 NONSEC50 NONSEC49 NONSEC48 15:8 NONSEC47 NONSEC46 NONSEC45 NONSEC44 NONSEC43 NONSEC42 NONSEC41 NONSEC40 7:0 NONSEC39 NONSEC38 NONSEC37 NONSEC36 NONSEC35 NONSEC34 NONSEC33 NONSEC32 0x14 NONSECSETB 31:24 NONSEC63 NONSEC62 NONSEC61 NONSEC60 NONSEC59 NONSEC58 NONSEC57 NONSEC56 23:16 NONSEC55 NONSEC54 NONSEC53 NONSEC52 NONSEC51 NONSEC50 NONSEC49 NONSEC48 15:8 NONSEC47 NONSEC46 NONSEC45 NONSEC44 NONSEC43 NONSEC42 NONSEC41 NONSEC40 7:0 NONSEC39 NONSEC38 NONSEC37 NONSEC36 NONSEC35 NONSEC34 NONSEC33 NONSEC32
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.