25.3.2.4.2 Disabling the Receiver
When the receiver is disables, the operation takes effect immediately. The receiver buffer is flushed, and any data from ongoing receptions will be lost.
When the receiver is disables, the operation takes effect immediately. The receiver buffer is flushed, and any data from ongoing receptions will be lost.
DS40002685A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.