30.3.2 Operation
The digital output of the comparator is ‘1’ when the positive input
voltage is greater than the negative input voltage and ‘0’ otherwise. The
output is available through a logic XOR gate, allowing inversion of the output when the Invert
Comparator Output (INVERT) bit in the Control B (ACn.CTRLB) register is
‘1’.