30.3.2.3 Operation Modes
The AC can be operated in the desired mode based on application needs by writing to Operation Select (OPSEL) bit fields in the Control (ACn.CTRLA) register.
The AC can be operated in the desired mode based on application needs by writing to Operation Select (OPSEL) bit fields in the Control (ACn.CTRLA) register.
DS40002685A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.