7.4.6.1 Sequence for Write Operation to Configuration Change Protected (CCP) I/O Registers
The following steps are required to write to CCP-protected I/O registers:
- The software writes the signature that enables a change of protected I/O registers to the CCP bit field in the CPU.CCP register.
- Within the next four CPU instructions executed, the software must write the appropriate data to the protected register.