20.3.1 Initialization
The default VREF configuration enables the respective source when AC0 request a voltage reference. The default reference voltage is 1.024V. A different reference voltage can be selected by writing to the Reference Select (REFSEL) bit field in the AC Reference Control (VREF.ACREF) registers.