3.3.1 Password Protection
The Password protection toggle enables or disables password protection on the device.
- Enabling password protection opens the Enable Password Dialog
- Disabling password protection opens the Password Lock/Unlock Dialog, which requires entering the current password to confirm turning off this feature
- When password protection is enabled, a Change Password chip button appears. Clicking it opens the Change Password dialog.
Password requirements:
- Exactly eight characters long
- Printable ASCII characters only (no spaces)