1.5.4.28 AL_MSG_ATTR Enum

C

typedef enum
{
    /* Reading operations */
    AL_MSG_READ_REQ              = 2U,
    AL_MSG_READ_REQ_AUTH         = 102U,
    AL_MSG_READ_RESP             = 3U,
    AL_MSG_READ_RESP_AUTH        = 103U,
    AL_MSG_READTAB_REQ_SEL       = 6U,
    AL_MSG_READTAB_REQ_SEL_AUTH  = 106U,
    AL_MSG_READTAB_RESP_SEL      = 7U,
    AL_MSG_READTAB_RESP_SEL_AUTH = 107U,
    AL_MSG_READTAB_REQ           = 8U,
    AL_MSG_READTAB_REQ_AUTH      = 108U,
    AL_MSG_READTAB_RESP          = 9U,
    AL_MSG_READTAB_RESP_AUTH     = 109U,
    AL_MSG_BUFF_SELECT_REQ       = 22U,
    AL_MSG_BUFF_SELECT_REQ_AUTH  = 122U,
    AL_MSG_BUFF_SELECT_RESP      = 23U,
    AL_MSG_BUFF_SELECT_RESP_AUTH = 123U,
    AL_MSG_GETTAB_REQ            = 30U,
    AL_MSG_GETTAB_REQ_AUTH       = 130U,
    AL_MSG_GETTAB_RESP           = 31U,
    AL_MSG_GETTAB_RESP_AUTH      = 131U,

    /* Writing operations */
    AL_MSG_WRITE_REQ             = 4U,
    AL_MSG_WRITE_REQ_AUTH        = 104U,
    AL_MSG_WRITETAB_REQ          = 10U,
    AL_MSG_WRITETAB_REQ_AUTH     = 110U,
    AL_MSG_SETTAB_REQ            = 14U,
    AL_MSG_SETTAB_REQ_AUTH       = 114U,
    AL_MSG_RESETTAB_REQ          = 16U,
    AL_MSG_RESETTAB_REQ_AUTH     = 116U,
    AL_MSG_SETIC_REQ             = 40U,
    AL_MSG_SETIC_REQ_AUTH        = 140U,
    AL_MSG_WRITETABIC_REQ        = 42U,
    AL_MSG_WRITETABIC_REQ_AUTH   = 142U,

    /* Network Management */
    AL_MSG_ADDRESS_REQ           = 90U,
    AL_MSG_ADDRESS_RESP          = 91U,
    AL_MSG_TCT_SET_REQ           = 92U,
    AL_MSG_REQADDR_REQ           = 94U,
    AL_MSG_REQADDR_RESP          = 95U,
    AL_MSG_NACK_RESP             = 247U,

    /* Special message */
    AL_MSG_COMMAND               = 18U,
    AL_MSG_COMMAND_AUTH          = 118U,
    AL_MSG_DATASPONT             = 20U,
    AL_MSG_DATASPONT_AUTH        = 120U,
    
    /* Software download */
    AL_MSG_REPROG_LOCAL          = 100U,
    AL_MSG_REPROG_BROADCAST      = 101U,

    /* LMON synchronization */
    AL_MSG_CHALLENGE_REQ         = 112U,
    AL_MSG_CHALLENGE_RESP        = 113U,
    
    /* Acknowledgements */
    AL_MSG_ACK_A_NODE            = 253U,
    AL_MSG_ACK_A_NODE_AUTH       = 243U,
    AL_MSG_NACK_A_NODE           = 255U,
    AL_MSG_NACK_A_NODE_AUTH      = 245U,
    AL_MSG_ACK_B_NODE            = 251U,
    AL_MSG_ACK_B_NODE_AUTH       = 241U,
    AL_MSG_NACK_B_NODE           = 249U,
    AL_MSG_NACK_B_NODE_AUTH      = 239U,

} AL_MSG_ATTR;

Summary

Lists the available message attributes in the Meters And More Application Layer.

Description

This data type lists the available message attributes in the Meters And More Application Layer.

Each AL message starts with an attribute (ATTR) that contains a command code from this Enumeration. The length of this field is 1 byte.

Remarks

None.