1.5.4.16 AL_EVENT_ID Enum
C
typedef enum
{
AL_EVENT_ID_MAC_ACA = 0,
AL_EVENT_ID_MASTER_TX_TIMEOUT = 0x20,
} AL_EVENT_ID;
Summary
Identifies the possible AL Event identifiers.
Description
This enumeration identifies the possible AL Event identifiers:
- 0x00 - Timeout Event from a remote node identified by its ACA
- 0x20 - Timeout Event raised in Master Node
A timeout from a remote Node occurs when a response is expected and is not received, which means a communication error. In this case, the ACA of node reporting the error is added to Event.
A timeout in Master Node is reported on every transmission, regardless of Response expected or not, or received or not. This means that the reported timeout does not imply a communication error. It is up to application to decide whether a response reception error has occurred when timeout expires.
Remarks
None.