1.5.4.2 AL_INIT Struct
C
typedef struct
{
/* AL task rate in milliseconds */
uint8_t taskRateMs;
/* Is master node (false in slave node) */
bool isMaster;
/* Initial value of AL_TX_RETRY_LIMIT */
uint8_t txRetryLimit;
} AL_INIT;
Summary
Defines the data required to initialize the Meters And More AL module.
Description
Contains fields which define the information required by AL module upon
initialization:
- The rate at which associated task is executed
- The role of the Device, Master or Slave
- Number of retries at AL level
Remarks
None.