1.5.4.17 AL_EVENT_VALUE Struct

C

typedef struct
{
    uint8_t length;
    uint8_t value[MAC_EVENT_VALUE_MAX_LENGTH];
} AL_EVENT_VALUE;

Summary

Contains fields defining an AL Event.

Description

Contains fields of a AL Event, its length and value itself:
  • length. The length of reported value.
  • value. Buffer containing the reported value.

Remarks

None.