4.3 Check the boot sequence in the boot configuration packet
Out of the factory, the SAM9X60 and SAM9X7 MPUs come with a default boot sequence. Both configure the NAND Flash device in the sequence.
In the case of a custom boot sequence configuration (in the Boot Configuration Packet), check that the NAND Flash interface is present.