4.7 Check the NAND Flash device header parameters
Double-check the NAND Flash device header parameters. Ensure they are correct and make sense. Is the sector size too large? Is the number of sectors supported? Is the number of ECC bits supported?
Refer to the tables in Sector Size and Number of Sectors per Page to check the supported values.