5.1 Basic Operation
The sniffer operates in two distinct modes:
- The first mode involves monitoring all advertising channels to capture as many packets as possible from a wide range of devices. This is the standard mode of operation.
- The second mode focuses on
tracking a specific device to capture all packets sent to or from that
particular device. This mode allows for the capture of:
- Advertisements and scan responses dispatched from the device
- Scan requests and connect requests directed to the device
- Packets exchanged between the two devices in the connection