Maximum Demand Command
The “MDC” command (protected with password) erases all the maximum demand records.
The “MDR” command reads the maximum demand and happening time records. If the command is sent without parameter, the application returns the maximum demand stored values for the last year. If the command includes a parameter, it indicates the month index (‘0’ means the present month, ‘1’ the previous month, … , ‘7’ seven months ago, etc.)
; Read maximum demand and happening time
MDR[1]
Last 1 Month MaxDemand is :
TT=26.325kW 8-4 18:45 T1=26.325kW 8-2 18:45 T2=12.350kW 8-9 14:30 T3= 8.627kW 8-6 11:15 T4= 9.483kW 8-18 23:15
; Maximum demands clear
MDC[PIC]
Clear MaxDemand is ok !