Jump to main content
MPLAB Harmony Smart Energy Library
Search
Home
1
MPLAB® Harmony Smart Energy Library
1.3
Demo Applications
1.3.1
Demo Meter Application
1.3.1.3
Metering Demo Running Application
1.3.1.3.6
Demo Meter Application Commands
1.3.1.3.6.5
Meter Demo Commands Description and Examples
1
MPLAB® Harmony Smart Energy Library
1.1
Driver Libraries
1.2
Service Libraries
1.3
Demo Applications
1.3.1
Demo Meter Application
1.3.1.1
Metering Demo Root layer Project Graph
1.3.1.2
Metering Demo Hardware Configuration
1.3.1.3
Metering Demo Running Application
1.3.1.3.1
Abbreviations and Acronyms
1.3.1.3.2
Metrology Firmware - Core 1
1.3.1.3.3
Prepare the Board for the Meter Tester
1.3.1.3.4
Calibrate the Demo Board Using the Demo Meter Application
1.3.1.3.5
Demo Modes
1.3.1.3.6
Demo Meter Application Commands
1.3.1.3.6.1
Description
1.3.1.3.6.2
Terminal Interface Notes
1.3.1.3.6.3
Application Commands: Learning by Doing
1.3.1.3.6.4
Commands List
1.3.1.3.6.5
Meter Demo Commands Description and Examples
1.3.1.3.6.5.1
Commands for Accessing the Metrology Registers
1.3.1.3.6.5.2
Harmonic Analysis Command
1.3.1.3.6.5.3
Meter ID Configuration Command
1.3.1.3.6.5.4
RTC Control Command
1.3.1.3.6.5.5
TOU Control Command
1.3.1.3.6.5.6
Energy Commands
1.3.1.3.6.5.7
Event Check Commands
1.3.1.3.6.5.8
Maximum Demand Command
1.3.1.3.6.5.9
Metrology Measurements Read Command
1.3.1.3.6.5.10
Configuration Command
1.3.1.3.6.5.11
Calibration Command
1.3.1.3.6.5.12
Waveform Data Command
1.3.1.3.7
Demo LCD Display
1.3.1.3.8
Event Record
1.3.1.3.9
TOU and Energy Registering
1.3.1.3.10
Maximum Demand
1.3.1.3.11
Application (Core 0) Reset with Metrology (Core 1) Running Application Example
1.3.1.3.12
Metrology (Core 1) Reload with Application (Core 0) Running Application Example
1.3.1.3.13
Waveform Capture Function Usage Example
1.3.1.4
Running Demonstration Steps
1.3.2
Dual Core Demo Application
2
Getting Started with MPLAB® Harmony PLC Stack
Microchip Information
Meter Demo Commands Description and Examples