1.2.6.4.12 SRV_USI_CALLBACK Typedef
C
typedef void ( * SRV_USI_CALLBACK ) ( uint8_t *pData, size_t length );
Summary
Pointer to an USI service callback function.
Description
This data type defines a pointer to an USI service callback function, thus defining the function signature. Clients of the USI service can register callback functions for a specific USI protocol with SRV_USI_CallbackRegister function. That function will be called back when a new message is received and it belongs to the specified USI protocol.
Parameters
| Param | Description |
|---|---|
| pData | Pointer to data payload of the received USI message |
| length | Length in bytes of data payload of the received USI message |
Returns
None.
Example
void APP_USIPhyProtocolEventHandler(uint8_t *pData, size_t length) { /* Message received from external tool */ } // 'handle', returned from SRV_USI_Open previously called SRV_USI_CallbackRegister(handle, SRV_USI_PROT_ID_PHY, APP_USIPhyProtocolEventHandler);
Remarks
None.