1.2.6.4.3 SRV_USI_Close Function
C
void SRV_USI_Close( SRV_USI_HANDLE handle )Summary
Closes an opened-instance of the USI service.
Description
This routine closes an opened-instance of the USI service, invalidating the handle.
A new handle must be obtained by calling SRV_USI_Open before the caller uses the service again.
Precondition
SRV_USI_Open must have been called to obtain a valid opened service handle.
Parameters
| Param | Description |
|---|---|
| handle | A valid open-instance handle, returned from SRV_USI_Open |
Returns
None.
Example
// 'handle', returned from SRV_USI_Open previously called SRV_USI_Close(handle);
Remarks
None.