1.2.6.4.6 SRV_USI_Tasks Function
C
void SRV_USI_Tasks( SYS_MODULE_OBJ object )Summary
Maintains the USI's state machine.
Description
This function is used to maintain the USI's internal state machine and generate callback functions.
Precondition
SRV_USI_Initialize must have been called for the specified USI service instance.
Parameters
| Param | Description |
|---|---|
| object | Object returned from SRV_USI_Initialize |
Returns
None.
Example
while (true)
{
SRV_USI_Tasks(SRV_USI_INDEX_0);
// Do other tasks
}Remarks
This function is normally not called directly by an application. It is called by the system's Tasks routine (SYS_Tasks).
This function will never block or access any resources that may cause it to block.